??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24390.0564 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24390. - Adjustable Clamping Levers with screw
Bill of material
24390.0564 Adjustable Clamping Lever
BESTNR
Ref. No.
24390.0564
AUS
Version
with screw, schwarz
D1
25 mm
D2
Thread
M12
L1
40 mm
D3
19.0 mm
H1
43.0 mm
H2
11.0 mm
H3
4.0 mm
H4
63.0 mm
L2
89 mm
G
215 g
Embedded user actions